Nov 17, 2005
Siemens’ CT Somatom Definition, is the first dual source CT worldwide with two x-ray tubes inside. It will provide clearer, more detailed images, lead to a wider ranger of clinical applications, and ultimately produce a higher quality of patient care.
Whole Body CT, Complete Run-off: The patient was scanned to obtain a complete vascular status. A scan range of 199cm was acquired in only 33s. Diffuse atherosclerotic disease can be visualized with a resolution of below 0.4mm.
Reference Number: MedCT200511019-12