Sep 21, 2006
Siemens’ CT Somatom Definition, is the first dual source CT worldwide with two x-ray tubes inside. It will provide clearer, more detailed images, lead to a wider ranger of clinical applications, and ultimately produce a higher quality of patient care.
The image shows the muscles and bones in part.
In only 17s the scan range of 148cm was acquired and an aortic stenosis could be ruled out.
Reference Number: medct200511019-17